Centro de Recursos

Esperamos que você ache algo interessante para ler, assistir e compartilhar.

New Mini Lever Actuated Plunger Saves Time and Space

January 29 2024
New Mini Lever Actuated Plunger Saves Time and Space

Limited space should not mean limited quality. Experience quick and reliable actuation in a more compact package with Southco’s new 56 Mini Lever Actuated Plunger. This solution features the same lever-actuated operation as the full-size version for faster and easier latching and unlatching of electronic components.

The 56 Mini Lever Actuated Plunger keeps the convenient hold-open feature from the full-size version, so technicians can easily see whether or not a device is secure by looking at the lever’s position. It is also available in a variety of distinct colors, so designers can easily differentiate application zones, or fit the aesthetic of any device. These features combine to ensure that devices using the plunger keep their distinct identity, and are easily identifiable as secure or not.

Additionally, while other compact solutions may have a greater chance of being lost during maintenance, the 56 Mini Lever Actuated Plunger’s captive installation ensures that it stays attached to the side of any device it is used in. That means one less thing for technicians to keep track of, faster maintenance, and more uptime for your server. In a digital world where every second of uptime counts, the small things matter on the physical side too.

Veja os recursos relacionados