The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Multipoint Latch, Reversible, 8mm Triangle, Sealed, Zinc Alloy, Powder Coat, Black
C20-432-D00
Multipoint Latch, Reversible, 8mm Triangle, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Nylon, Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Head Style
8 mm Triangle
Latching Points
Two - Point
Class
Unikey Handle and Tool Actuated Multipoint Systems
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Please use this file for information on how to properly order this (and accompanying, if applicable) parts :
No stock is available for this product.