The store will not work correctly when cookies are disabled.
LATCHES
Compression Latches
- Compresses gaskets and seals doors with one simple motion, meets NEMA/IP requirements
- Clamps securely to eliminate noise and rattle
- Available in hand, tool and key options to meet application security requirements
Learn More
-
Cam Latches
- Simple quarter-turn operation to secure doors
- Adjustable versions allow users to customize the fit
- Sealed versions provide NEMA/IP compliance
Learn More
-
Push-to-Close Latches
- Intuitive push-to-close operation holds doors secure
- Wide range of quick actuation options provides easy user access
- Simple, single hole installation
Learn More
Rotary Latching Systems
- Concealed, push-to-close latching at one or more points of a door
- Remote actuation allows latch and actuator to be positioned independently
- High strength and reliable performance in demanding applications
Learn More
Draw Latches
- Clamps and holds two panels together
- Secures against vibration, rattle and panel misalignment
- Wide variety of sizes and styles to suit varying strength requirements
Learn More
Swinghandle & Multipoint Systems
- Provides latching at multiple points around a door with a single action
- Optimizes sealing and eliminates pry points, door flexing and rattle
- Wide range of actuator styles suit indoor and outdoor enclosures
Learn More
Entry Door Locksets
- Door hardware engineered to withstand harsh marine environments
- Suitable for cabin or entry door and deck applications
- Provides performance, design and styling
Learn More
Electronic Access & Locking Solutions
- Intelligent locking and latching
- Remote access control and monitoring
- Simplified key management
Learn More
Cam Locks and Lock Plugs
- Operates with a simple 90 degree turn
- Key, tool, and hand operated options
- Adjustable grip options compenate for variation
Learn More