P8-DHAE-3-600

Handle, 600 mm (23.62 in) Hole Centers, Internal Thread, M8, Aluminum, Powder Coat, Black, Oval

Request a Quote
Specifications
Material Aluminum
Finish Powder Coat
Color/Appearance Black
Class P8 - Wire Pull Handles

These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.

Write Your Own Review
You're reviewing:Handle, 600 mm (23.62 in) Hole Centers, Internal Thread, M8, Aluminum, Powder Coat, Black, Oval

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.