The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Easy Grip Head Style, Nylon, Black
NY-5P-52-1-50
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Easy Grip Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Easy Grip
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
99188
2024-05-14
info@biscoind.com
1.800.323.1232
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
14500
2024-05-09
INFO@EVAN.COM.CN
86-21-68221637
All-West Components & Fasteners
AUBURN WA USA
6853
2024-05-10
southco@all-west.com
1.206.762.1875
Hardware Specialty Co
Marlboro MA USA
5024
2024-05-13
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
1975
2024-05-14
sales@htfinc.com
1.800.466.1940
Assembly Fasteners Inc.
Apopka FL USA
1868
2024-05-14
sales@tropicfast.com
1-800-488-4777
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
478
2024-05-14
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
50
2024-05-14
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
40
2024-05-14
sales@dbroberts.com
1.800.773.5388