The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Entry Door Latch, Key Locking, Weather Proof Design, Fits 12.7 (.50 in) Door Thickness, Stainless Steel, Polished
MF-02-110-24
Flush Entry Door Latch, Key Locking, Weather Proof Design, Fits 12.7 (.50 in) Door Thickness, Stainless Steel, Polished
Specifications
Material
Stainless Steel
Access Restriction
Key Locking
Sealed
Yes
Min. Outer Panel Thickness (mm)
10.00
Max Outer Panel Thickness (mm)
12.70
Profile
Flush
Operation
Sliding Door
Class
MF - Flush and ProFlush Sliding Door Latches
Internally contained actuation handle creates a flush profile on thin panel doors to eliminate snags and permit doors to fit completely into recessed pockets. Available in multiple finishes and with curved or angled contour to satisfy most design formats. Fully sealed ProFlush model provides watertight fit and other advantages
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
31
2024-04-30
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
31
2024-04-30
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
13
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Handy FIX
Warsaw Poland
4
2024-04-15
info@handy-fix.com.pl
0048221277890
Austin Hardware & Supply, Inc.
Kansas City MO USA
2
2024-04-30
sales@austinhardware.com
800-821-3520
All-West Components & Fasteners
AUBURN WA USA
1
2024-04-26
southco@all-west.com
1.206.762.1875
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0