MA-07-352-01-100
McCoy Star Entry Door Latch, Nova Handle, Privacy Knob, Right Hand In, 36.5 - 45mm (1.44 - 1.75 in) Door Thickness, Chrome
Locking Option | Privacy knob with emergency egress |
---|---|
Min. Outer Panel Thickness (mm) | 36.50 |
Max Outer Panel Thickness (mm) | 45.00 |
Operation | Right Hand In |
Handle Style | Nova Handle |
Handle Finish | Chrome |
Cup Finish | Chrome |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
Write Your Own Review