M3-40-171-25

Multi-Point Compression Latch Actuator, Tool Secured, with Padlock Hasp, Bellcore Electronics Key, NEMA 4 / IP66 Sealed, 24 - 25.5mm (.94 - 1.00 in) Door thickness, Zinc alloy, Powder Coated, Black

Request a Quote
Specifications
Access Restriction Pad Lockable
Locking Option Bellcore Electronics Key
Actuator Type Lift Handle Actuator
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class M3 - Multi-Point Compression Latching Systems

The M3 system uses multiple over-center latch mechanisms to provide the ultimate in consistent compression along the entire edge of an enclosure door. Available with multiple choices of stylish, flush-handle actuators, it can be installed to meet industry standards for environmental or EMC sealing applications.

Write Your Own Review
You're reviewing:Multi-Point Compression Latch Actuator, Tool Secured, with Padlock Hasp, Bellcore Electronics Key, NEMA 4 / IP66 Sealed, 24 - 25.5mm (.94 - 1.00 in) Door thickness, Zinc alloy, Powder Coated, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.