M1-20-93-88

Compression Latch, Medium Size, Key Locking, 18.5 - 29mm (.073 - 1.14 in) Door thickness, 21 - 28mm or 63 -76mm (.83 - 1.10 in or 2.48 - 3.00 in) Grip, 316 Stainless Steel, Electropolished

Request a Quote
Specifications
Material 316 Stainless Steel
Finish Electropolished
Color/Appearance Bright
Access Restriction Key Locking
Min. Outer Panel Thickness (mm) 18.50
Max Outer Panel Thickness (mm) 29.00
Grip - Minimum (mm) 21.00
Grip - Maximum (mm) 28.00
Grip - Minimum (Cam Reversed) (mm) 63.00
Grip - Maximum (Cam Reversed) (mm) 76.00
Handle Style D Handle Style
Size Series Medium Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class M1 - Compression Latches

Who says you can't have it all? Now, for installations that demand style as well as waterproof sealing, you can! Get the integrated look of a flush-mount latch, ease-of-use of a lift-and-turn latch, and sealing performance of a compression latch - all in one, the Southco M1

Write Your Own Review
You're reviewing:Compression Latch, Medium Size, Key Locking, 18.5 - 29mm (.073 - 1.14 in) Door thickness, 21 - 28mm or 63 -76mm (.83 - 1.10 in or 2.48 - 3.00 in) Grip, 316 Stainless Steel, Electropolished

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.