MT - Sundecker Panel Latches
When you want to mount and/or actuate a push-to-close latch from a variety of angles or locations, the Sundecker Panel Latch provides loads of versatility. The substantially sized latch body tolerates strong pulling forces, and the remote latch actuation option helps keep latch points free from external hardware
![MT - Sundecker Panel Latches MT - Sundecker Panel Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/MT-Sundecker-Panel-Latches-968x432.jpg)
The basic push-to-close slide mechanism in this latch is enhanced with a strong body design and multiple latch and release options to create a versatile concealed latch solution for applications where smaller latches just don't work.
- Actuator strap ( 1 meter/39" long) attaches at rear of latch but can be bent and routed to pull from various angles
- Actuator strap style assembly ships with loop strap release, angled strap protector, and latch striker
- Eyelet connection style provides an attachment point for a cable actuation system
- Strong body construction withstands greater pulling force for opening
- Latch bolts to inside of enclosure, out of sight
- All marine-grade materials
- Eyelet can be used to attach cable release system for remote actuation
- Latch slide can engage striker at one of four angles – north, south, east, or west.
- Latch is rated for pulling force of 2,640 N (600 lbs.)
To search for a product certifications by part number, click here:
Product Certifications