01 - Flush Cup Cam Latches
Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation
Sturdy metal cups hold recessed handles for a more presentable front panel. Metal latching mechanisms provide built-in options for single-point or multi-point latching installations..
- Small style minimizes space requirement for cup on front panel to just 49.2 mm (1.94") diameter
- Mid-size style, with 82.6 mm (3.25") diameter cup, provides added gripping area for more convenient handhold
- Mounting options include choice of horizontal or vertical orientation for handle when latched
- Available with clockwise latching for right hand (Type "A") applications, and with counterclockwise latching for left-hand (Type "B") applications
- Adaptable to 1-, 2-, or 3-point latching applications
- Available in two housing sizes and two handle styles to match application needs
- Keylocking option available for mid-size latches
- Available in bright chrome or black finish
- Flammability rating for small and mid-size flat handles: UL94-HB
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: