E9-A007G-02
Quarter Turn Compression Latch, Standard Size , 5mm (.19) Double bit, Zinc Alloy, Powder Coat, Silver
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Silver |
Grip Type | Fixed |
Mounting Style | Single Hole Mount |
Head Style | 5 mm Double Bitted Recess |
Series | Standard |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 18.00 |
Cam Attached | No |
Rotation | Type B - Turn Counter-Clockwise to Latch |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Class | E9 - Quarter-Turn Compression Latches |
Size | 20.1 mm |
Southco’s Quarter Turn Compression Latches incorporate an optimized design to provide a simple and affordable upgrade solution for enclosure applications requiring compression. A simple 90-degree actuation rotates the cam behind the frame while drawing it up tight to provide 4mm of compression to ensure a vibration resistant door closure that seals out water and dust Shop.
Write Your Own Review