E5-M-402-UU1-11

Fixed Grip Cam Latch, Mini, Key-Locking, Sealed, Zinc Alloy, Chrome Plated, Bright

Request a Quote
Specifications
Material Zinc Alloy
Color/Appearance Bright
Access Restriction Key Locking
Sealed Yes
Grip Type Fixed
Head Style Cylinder Lock
Series Mini
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Fixed Grip Cam Latch, Mini, Key-Locking, Sealed, Zinc Alloy, Chrome Plated, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.