E5-9-712-520-10
Quarter-Turn Cam Latch, Key Locking (CH751) L-handle, 23mm (.91 in) Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Access Restriction | Key Locking |
| Sealed | No |
| Head Style | L-Handle |
| Series | 20.1 mm Size, Push to Close |
| Min. Outer Panel Thickness (mm) | 1.00 |
| Max Outer Panel Thickness (mm) | 6.00 |
| Grip - Minimum (mm) | 21.00 |
| Grip - Maximum (mm) | 23.00 |
| Rotation | Type B - Turn Counter-Clockwise to Latch |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review