The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
VISE ACTION® Compression Latch, Small Size, Nylon, Natural, Black
E3-27-61
VISE ACTION® Compression Latch, Small Size, Nylon, Natural, Black
Specifications
Material
Plastic
Color/Appearance
Black
Series
Standard
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Accessory Type
Pull Tab
Class
E3 - VISE ACTION® Compression Latches
Size
13.5mm
Southco’s VISE ACTION ® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION ® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
764
2024-05-30
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
661
2024-05-17
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
57
2024-05-30
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
44
2024-05-30
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
40
2024-05-30
Sales@ecph.com
1.800.442.3274
Appian Fasteners
Belfast Northern Ireland UK
37
2024-05-31
sales@appianfasteners.com
+44 (0) 2890 301 979
AIS INDUSTRIAL COMPONENTS
HK
34
2024-05-08
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB CANADA
31
2024-05-10
info@steeves.ca
1.204.474.1239
All-West Components & Fasteners
AUBURN WA USA
18
2024-05-31
southco@all-west.com
1.206.762.1875
Hardware Specialty Co
Marlboro MA USA
17
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
10
2024-05-30
sales@htfinc.com
1.800.466.1940
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
5
2024-05-27
info@biotek.hu
+36-1-434-29-00