E3-15-1

Key, Railway Male, Zinc Alloy, Nickel Plated

Request a Quote
Specifications
Material Zinc Alloy
Finish Nickel Plated
Color/Appearance Bright
Head Style Railway Male
Accessory Type Keys
Class E3 - VISE ACTION® Compression Latches

Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion.  Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration.  Over-center latching resists accidental opening due to shock or vibration.  

Write Your Own Review
You're reviewing:Key, Railway Male, Zinc Alloy, Nickel Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.