The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Acetal Copolymer, Black
D7-200-802-010
DZUS® Quarter-Turn Receptacle, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Min. Outer Panel Thickness (mm)
0.51
Max Outer Panel Thickness (mm)
1.78
Receptacle Style
Snap-In
Type
Receptacle
Class
D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners
DFCI Number
4600-802-BK
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
10813
2024-05-30
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
6067
2024-05-30
sales@dbroberts.com
1.800.773.5388
Monroe Above Board Electronics
Garland TX USA
4585
2024-05-28
abesales@askmonroe.com
1.800.453.1692
HI-TECH FASTENERS
FREDERICK MD USA
1231
2024-05-30
sales@htfinc.com
1.800.466.1940
Chengdu Chilli
Chengdu, Sichuan Province, China
579
2024-05-20
info@chilli.com.cn
86.028.85144919
Praestmark A/S
Vedbaek / Denmark
105
2024-05-31
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
74
2024-05-30
info@zinorm.de
+49 (0) 4102 677 12 0
Assembly Fasteners Inc.
Apopka FL USA
9
2024-05-30
sales@tropicfast.com
1-800-488-4777
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
8
2024-05-28
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
2
2024-05-21
info@hardwarespecialty.com
1.508.481.8622