D4-S4-200ZYTNA

DZUS® Quarter-Turn Receptacle, Size 4

Request a Quote
Specifications
Receptacle Type S-Spring
Size Series Size 4
Type Receptacle
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 1219-4200-Z3YT

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Receptacle, Size 4

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.