D3-376-236-191

DZUS® Quarter-Turn Stud, Spring-Ejected, Hex Recess, Steel Zinc Plate, Black Chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Black Chromate
Color/Appearance Black
Head Style Hex Recess
Series Spring-Ejected
Stud Diameter 6 mm (0.24 in)
Stud Length (L) 36.00
Length 36.00
Cup Finish Black
Shank Diameter 6 mm (0.236 in)
Type Stud
Class D3 - DZUS® PANEX Quarter-Turn Fasteners

FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Spring-Ejected, Hex Recess, Steel Zinc Plate, Black Chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.