D3-316-109-190

DZUS® Quarter-Turn Stud, Size 6, Slotted Head, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Head Style Slotted Head
Series Standard
Stud Diameter 6 mm (0.24 in)
Stud Length (L) 9.00
Length 9.00
Shank Diameter 6 mm (0.236 in)
Type Stud
Class D3 - DZUS® PANEX Quarter-Turn Fasteners

FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 6, Slotted Head, Steel Zinc Plate, Bright chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.