D3-314-119-190

DZUS® Quarter-Turn Stud, Size 4, Slotted Head, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Head Style Slotted Head
Stud Diameter 4 mm (0.16 in)
Stud Length (L) 19.00
Length 19.00
Shank Diameter 4 mm (0.156 in)
Type Stud
Class D3 - DZUS® PANEX Quarter-Turn Fasteners

FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 4, Slotted Head, Steel Zinc Plate, Bright chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.