The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
C2-33-15-3
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Grip Type
Adjustable
Head Style
Raised Trigger
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
46.00
Profile
Flush
Actuator Type
Cylinder Lock
Packaging
Layer Packed
Latching Points
Single or Three - Point
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
875
2024-05-13
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
395
2024-05-17
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
29
2024-05-17
southco@all-west.com
1.206.762.1875
DB Roberts Co.
Wilmington MA USA
7
2024-05-16
sales@dbroberts.com
1.800.773.5388
Assembly Fasteners Inc.
Apopka FL USA
1
2024-05-16
sales@tropicfast.com
1-800-488-4777