97-50-263-11

Over-center Draw Latch Medium Size, Tab Down, Concealed Keeper (button style), Steel, Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Access Restriction Secondary Catch Accessory
Series 50 Series
Keeper Style Concealed Keeper (button style)
Size Series Medium Size
Style Heavy Duty
Lever Style Tab Down
Class 97 - Over-Center Series Latches

Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements

Write Your Own Review
You're reviewing:Over-center Draw Latch Medium Size, Tab Down, Concealed Keeper (button style), Steel, Zinc Plate, Bright chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.