The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Small Size, Steel Zinc Plate, Bright chromate
81-35-309-56
DZUS® Lion Quarter-Turn Receptacle, Small Size, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Push-in
Receptacle Style
Snap-In
Size Series
Small Size 81
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Marek Industrial, a.s.
Brno CZ
850
2024-06-06
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
755
2024-06-18
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
474
2024-06-21
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
224
2024-06-26
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
161
2024-06-21
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
150
2024-06-03
mw@mwfasteners.com
1.514.955.7781
Clancey Company
Overland Park KS USA
48
2024-06-25
info@clancey.com
1.800.747.7405
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
40
2024-05-27
info@biotek.hu
+36-1-434-29-00
Steeves Agencies Inc
Winnipeg MB CANADA
9
2024-06-24
info@steeves.ca
204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
8
2024-05-29
sales@parsonsaero.com
1.905.664.6203
Nappco Fastener Company
Houston, TX USA
5
2024-06-03
southcoh@nappco.com
1.800.580.2521
Praestmark A/S
Vedbaek / Denmark
4
2024-06-04
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-06-11
info@global-dtech.com
+34 91 661 20 79