67 - Concealed Pulls
Southco’s 67 Concealed Pull series features a flush-mount design that eliminates catch points and improves industrial design for applications where styling and aesthetics are important. Handles store inside of housing when not in use, and when rotated or released, provide a convenient grip for opening doors or panels.
![67 - Concealed Pulls 67 - Concealed Pulls](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/67-Concealed-Pulls-968x432.jpg)
Available in multiple sizes to meet space and working load requirements, the 67 Concealed Pull series delivers a convenient grip with minimal protrusion.
- Fully recessed housing hides pull handle when not in use
- Provides a convenient grip for opening doors or panels
- Simple panel prep and screw mount installation
- Flush-mount installation complements industrial design
- Large integrated handle with push button option facilitates operation
- Spring loaded option allows for quick access to the handle
- Available in black or silver finish as standard
- Custom color options available to match industrial design
- All plastic housings and bushings satisfy UL94-HB
- Small pull plastic handle satisfies UL94-V2
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: