53-23-711-24

Captive Screw, 42301, Flare-in, No Recess, Knurled Bright Knob

Request a Quote
Specifications
Material Stainless Steel
Finish Polished
Color/Appearance Bright
Knob Style Knurled
Thread or Hole Type 10-24
Head Style No Recess
Installation Flare-in
Series Spring-Ejected
Class 51/53/58 - Captive Screws

These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.

Write Your Own Review
You're reviewing:Captive Screw, 42301, Flare-in, No Recess, Knurled Bright Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.