47-91-661-20
Captive Screw, M6 X 1.0, Press-in, TORX®/Slot Combination, Knurled Bright Knob
Material | Steel |
---|---|
Color/Appearance | Bright |
Knob Style | Knurled |
Knob Material | Aluminum Alloy |
Thread or Hole Type | M6 X 1.0 |
Head Style | TORX®/Slot Combination |
Installation | Press-in |
Recess Size | T30 TORX®/Slot Combination |
Series | Styled Knob |
Min. Outer Panel Thickness (mm) | 0.90 |
Fastened Screw Projection (mm) | 8.70 |
Unfastened Screw Projection (mm) | 2.10 |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review