47-90-210-54
Captive Screw, M3.5 X 0.6, Snap-In, Slotted Recess, Knurled Black Knob
| Material | Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Knob Style | Knurled |
| Knob Material | Aluminum Alloy |
| Thread or Hole Type | M3.5 X 0.6 |
| Head Style | Slotted Recess |
| Installation | Snap-in |
| Series | Styled Knob |
| Min. Outer Panel Thickness (mm) | 0.50 |
| Max Outer Panel Thickness (mm) | 1.00 |
| Fastened Screw Projection (mm) | 5.60 |
| Unfastened Screw Projection (mm) | 0.80 |
| Packaging | Bulk Packaged |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review