The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, 100 Series, Steel Hardware, F style keeper
37-10-101-10
Flexible Draw Latch, 100 Series, Steel Hardware, F style keeper
Specifications
Material
Rubber, Steel
Finish
Zinc Plate, Bright chromate
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
100 Series
Keeper Style
F
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
451
2024-05-01
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
356
2024-04-29
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
249
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
200
2024-04-11
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
40
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
36
2024-04-29
sales@htfinc.com
1.800.466.1940
Austin Hardware & Supply, Inc.
Kansas City MO USA
24
2024-04-30
sales@austinhardware.com
800-821-3520
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-04-29
Sales@ecph.com
1.800.442.3274
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
6
2024-04-29
info@biotek.hu
+36-1-434-29-00
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
1
2024-04-26
sales@parsonsaero.com
1.905.664.6203
M.W. Fasteners
Montreal QC Canada
1
2024-05-01
mw@mwfasteners.com
1.514.955.7781