The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Nylon, Black
17-10054-42
Fast Lead Receptacle, Medium Size, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Size Series
Large Size 17
Type
Retainer
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
4412
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
2132
2024-06-14
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1824
2024-06-14
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
369
2024-06-14
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
285
2024-06-03
mw@mwfasteners.com
1.514.955.7781
Monroe Above Board Electronics
Garland TX USA
189
2024-06-06
abesales@askmonroe.com
1.800.453.1692
Hardware Specialty Co
Marlboro MA USA
115
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
CASH COMPONENTES
Sao Paulo SP Brasil
100
2024-06-11
info@cash.com.br
55.11.3974.8312
Nappco Fastener Company
Houston, TX USA
95
2024-06-03
southcoh@nappco.com
1.800.580.2521
Dean Lewis Associates
Hayward CA
63
2024-06-12
sales@deanlewisassociates.com
510-785-9650
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
60
2024-06-14
Sales@ecph.com
1.800.442.3274
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
53
2024-06-05
INFO@EVAN.COM.CN
86-21-68221637
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
49
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
10
2024-06-06
info@marek.eu
+420 541 420 811
Austin Hardware & Supply, Inc.
Kansas City MO USA
10
2024-06-12
sales@austinhardware.com
800-821-3520
Praestmark A/S
Vedbaek / Denmark
2
2024-06-04
Sales@praestmark.dk
0045 38884400