1-H11-043-200

Quarter-Turn Cam Latch, Ajustable, Wing knob, Sealed, Plastic, Black

Request a Quote
Specifications
Material Nylon, Zinc Alloy
Color/Appearance Black
Grip Type Adjustable
Mounting Hole 19.6 mm (.77)
Class Unikey Adjustable Grip Cam Latches

These latches deliver affordable simplicity – including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. The adjustability of the cam allows for variations in panel and frame dimensions as well as gasket compression.  The ramped cams provide a snug fit to minimize vibration and rattles

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Ajustable, Wing knob, Sealed, Plastic, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.