01-43-35

Flush Cam Latch, Medium Size, Turn Counterclockwise to Latch / Lock, Single or Three - Point Latching, Bail Handle Style, Powder Coat, Black

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Access Restriction Key Locking
Sealed No
Installation With Mounting Studs
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 7.90
Grip - Minimum (mm) 12.70
Grip - Maximum (mm) 28.60
Profile Flush
Rotation Type B - Turn Counter-Clockwise to Latch
Handle Style Bail Handle Style
Size Series Medium Size
Latching Points Single or Three - Point
Class 01 - Flush Cup Cam Latches

Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation

Write Your Own Review
You're reviewing:Flush Cam Latch, Medium Size, Turn Counterclockwise to Latch / Lock, Single or Three - Point Latching, Bail Handle Style, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.