The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 3.3 - 4.8 mm (.130 - .190 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
P1-35
Flush Pull, 3.3 - 4.8 mm (.130 - .190 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
209
2024-06-07
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2024-06-04
sales@aerospacesw.com
623.582.2779
TCH Sales Incorporated
Toronto ON Canada
73
2024-06-07
info@tchweb.com
1.416.299.0089
Chengdu Chilli
Chengdu, Sichuan Province, China
16
2024-05-20
info@chilli.com.cn
86.028.85144919
Marek Industrial, a.s.
Brno CZ
13
2024-06-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2024-06-07
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2024-06-07
Sales@ecph.com
1.800.442.3274