Lock Plugs

Our Lock Plugs are the core components of our cam lock systems, providing the essential locking mechanism and key control. These precision-engineered plugs are designed to work seamlessly with our range of cam lock bodies, offering a versatile and secure solution for a wide variety of applications. From cabinets and enclosures to vending machines and mailboxes, our Lock Plugs deliver reliable performance and customizable security.

Lock Plugs

Key Features:

  • User-Friendly Operation: Simple insertion and removal streamline everyday use.
  • Compact Design: Portable and space-efficient for easy storage and handling.
  • Robust Durability: Constructed to withstand regular use and maintain performance over time.

 

Key Benefits:

  • Enhanced Security: Strengthens protection against unauthorized access.
  • Increased Assurance: Provides peace of mind with dependable locking performance.
  • Operational Ease: Facilitates secure installation without specialized tools.
  • Cost Efficiency: Offers an affordable security upgrade across diverse applications.
  • Applications: Our Lock Plugs are used in conjunction with our Cam Lock Bodies in a variety of applications, including enclosures, vending machines, mailboxes, lockers, furniture, gaming machines, transportation, and custom projects. 

Part number search

-   Use the filters to find the right part number for your project

You are viewing Lock Plugs

View as Grid List

Items 1-40 of 52

Set Descending Direction
  1. PK-39-72-13-KCH751

    Lock Plug

  2. PK-65-72-13-MK1125

    Lock Plug, Master Keyed

  3. PK-39-72-13-MK1010

    Lock Plug, Master Keyed

  4. PK-39-72-13-MK1050

    Lock Plug, Master Keyed

  5. PK-29-15-13-MK1125

    Lock Plug, Master Keyed

  6. PK-29-15-13-MK1050

    Lock Plug, Master Keyed

  7. PK-29-15-13-MK1010

    Lock Plug, Master Keyed

  8. PK-29-16-13-MK1125

    Lock Plug, Master Keyed

Page
per page