H3-50-477-150
Swinghandle Latch, Medium Size - 125 mm (4.92 in), With Padlock Hasp, Use with Linear Actuator or as Single Point Latch, 8 mm Triangle DIN, Sealed, Zinc Alloy, Powder Coated, Black
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | Pad Lockable |
| Sealed | Yes |
| Locking Option | 8 mm Triangle DIN |
| Actuator Type | Cylinder Lock |
| Size Series | Medium Size |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5 |
| Latching Points | Single or Three - Point |
| Secondary Padlock Hasp | Yes |
| Type | Medium - 125 mm (4.92 in) |
| Class | H3 - Swinghandle Cam Latch |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review