EA-W21-20-A01-20

Wire Harness - Operate Two Latches Simultaneously with Bluetooth Controller Configurations B1 or C1.

Request a Quote
Specifications
Color/Appearance Black
Class EA - Electronic Accessories

Southco offers a variety of additional electronic components and accessories to simplify cabling and connections between Southco’s Electronic Access Solutions (EAS) and existing security systems and infrastructure. Plug-and-play installation facilitates remote access control and monitoring, which can be used to demonstrate compliance with regulatory requirements.

Write Your Own Review
You're reviewing:Wire Harness - Operate Two Latches Simultaneously with Bluetooth Controller Configurations B1 or C1.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.