E3-107-152
VISE ACTION® Compression Latch, Large Size, Knob Style, Stainless Steel, Electropolished, 45 mm (1.77 in) Grip
Material | Stainless Steel |
---|---|
Finish | Electropolished |
Access Restriction | No Restriction |
Grip Type | Fixed |
Mounting Style | Single Hole Mount |
Head Style | Knob Style |
Series | Standard |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 18.00 |
Grip - Minimum (mm) | 45.00 |
Grip - Maximum (mm) | 47.00 |
Cam Attached | Yes |
Rotation | Type A - Turn Clockwise to Latch |
Class | E3 - VISE ACTION® Compression Latches |
Size | 19.1mm |
Southco’s VISE ACTION® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.
Write Your Own Review