The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Clip-on, Steel, Zinc Plate, Bright chromate
D8-336-330-121
DZUS® Quarter-Turn Receptacle, Size 6, Clip-on, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Min. Outer Panel Thickness (mm)
0.09
Max Outer Panel Thickness (mm)
2.50
Receptacle Style
Clip-on
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
1427
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
DB Roberts Co.
Wilmington MA USA
72
2024-06-14
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
60
2024-06-17
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
47
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-06-11
info@global-dtech.com
+34 91 661 20 79