The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Press-In, Brass
D8-336-100-300
DZUS® Quarter-Turn Receptacle, Size 6, Press-In, Brass
Specifications
Material
Brass
Receptacle Style
Press-In
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
18369
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
612
2024-06-04
info@clancey.com
1.800.747.7405
Aero Materiel AB
Jonkoping, Sweden
606
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
AIS INDUSTRIAL COMPONENTS
HK
478
2024-06-05
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
267
2024-06-03
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
94
2024-06-06
info@marek.eu
+420 541 420 811
Parsons Aerocessories Limited
Stoney Creek ON CANADA
88
2024-05-29
sales@parsonsaero.com
1.905.664.6203
Handy FIX
Warsaw Poland
84
2024-05-07
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
55
2024-05-07
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
12
2024-06-04
Sales@praestmark.dk
0045 38884400
DB Roberts Co.
Wilmington MA USA
1
2024-06-03
sales@dbroberts.com
1.800.773.5388