AC-CAH0-5-0750-025

Rotary System Cable, Type 5, Zinc Barrel to Stainless Ball

Request a Quote
Specifications
Actuator Fitting Zinc Barrel
Latch End Fitting Stainless "L"
Cable Length 750 mm
Spring No Spring
Type Cable Type 5
Class AC - Rotary Latch Cables

Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments

Write Your Own Review
You're reviewing:Rotary System Cable, Type 5, Zinc Barrel to Stainless Ball

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.