The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Slide Latch, Snap-in, Medium Size, 1.6mm (.060 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
A3-85-625-12
Push-to-Close Slide Latch, Snap-in, Medium Size, 1.6mm (.060 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
Specifications
Material
Plastic
Material Grade
ABS
Color/Appearance
Black
Access Restriction
Key Locking
Min. Outer Panel Thickness (mm)
1.30
Max Outer Panel Thickness (mm)
1.60
Size Series
Medium Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
A3 - Slide Latches
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
300
2024-05-20
sales@austinhardware.com
800-821-3520
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
140
2024-05-28
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
105
2024-05-30
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
San Jose CA USA
83
2024-05-28
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
80
2024-05-30
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
16
2024-05-30
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
1
2024-05-24
sales@deanlewisassociates.com
510-785-9650