A-105-522-000
Quarter-Turn Cam Latch, Ajustable, Wing Knob, Key Locking single keycode, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Black Finish |
Color/Appearance | Black |
Access Restriction | Key Locking, Pad Lockable |
Grip Type | Adjustable |
Mounting Hole | 20.1 mm (.79) |
Head Style | Wing |
Actuator Type | Short Handle |
Compliance Specification | IP 65 |
Class | Unikey Adjustable Grip Cam Latches |
These latches deliver affordable simplicity – including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. The adjustability of the cam allows for variations in panel and frame dimensions as well as gasket compression. The ramped cams provide a snug fit to minimize vibration and rattles
Write Your Own Review