The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Accessory, Large Size, Plastic
85-46-103-39
DZUS® Lion Quarter-Turn Accessory, Large Size, Plastic
Specifications
Material
Plastic
Color/Appearance
White
Size Series
Large Size 85
Accessory Type
Wear Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
6616
2024-06-21
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
4164
2024-06-21
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
1589
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1367
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
1158
2024-05-27
info@biotek.hu
+36-1-434-29-00
Hardware Specialty Co
Marlboro MA USA
300
2024-06-17
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
43
2024-06-06
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
39
2024-06-18
sales@zygology.com
+44 (0)1844 266020
Dean Lewis Associates
Hayward CA
24
2024-06-12
sales@deanlewisassociates.com
510-785-9650
DB Roberts Co.
Wilmington MA USA
15
2024-06-21
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
14
2024-06-03
info@zinorm.de
+49 (0) 4102 677 12 0