The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Slotted Head, Weld Installation, Smooth Spring, Steel, Copper Plated, Bright
57-30-102-50
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Slotted Head, Weld Installation, Smooth Spring, Steel, Copper Plated, Bright
Specifications
Material
Steel
Finish
Copper plated
Color/Appearance
Bright
Access Restriction
Tool
Grip Type
Adjustable
Head Style
Slotted Head
Installation
Weld
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
1.20
Grip - Maximum (mm)
6.40
Profile
Standard
Size Series
Small Size
Spring
Smooth
Pullup
5.20
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
2074
2024-05-16
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
20
2024-05-17
info@clancey.com
1.800.747.7405
Nappco Fastener Company
Houston, TX USA
19
2024-05-01
southcoh@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
18
2024-05-17
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-05-16
Sales@ecph.com
1.800.442.3274
Allegis Corporation
Minneapolis MN USA / ON CANADA
10
2024-05-17
salesmidwest@allegiscorp.com
1-866-378-7550
M.W. Fasteners
Montreal QC Canada
3
2024-05-01
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
1
2024-05-16
sales@dbroberts.com
1.800.773.5388