47-91-221-25
Captive Screw, M3.5 X 0.6, Press-in, Phillips Recess, Smooth Bright Knob
Material | Steel |
---|---|
Color/Appearance | Bright |
Knob Style | Smooth |
Knob Material | Aluminum Alloy |
Thread or Hole Type | M3.5 X 0.6 |
Head Style | Phillips Recess |
Installation | Press-in |
Recess Size | Phillips Recess #2 |
Series | Styled Knob |
Min. Outer Panel Thickness (mm) | 0.90 |
Fastened Screw Projection (mm) | 6.90 |
Unfastened Screw Projection (mm) | 2.10 |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review