47-83-102-11

Captive Screw, M3 X 0.5, Flare-in, Slotted Recess, Smooth Bright Knob

Request a Quote
Specifications
Material Stainless Steel
Color/Appearance Bright
Knob Style Smooth
Knob Material Aluminum Alloy
Thread or Hole Type M3 X 0.5
Head Style Slotted Recess
Installation Flare-in
Series Styled Knob
Min. Outer Panel Thickness (mm) 1.50
Max Outer Panel Thickness (mm) 2.50
Fastened Screw Projection (mm) 8.80
Unfastened Screw Projection (mm) 5.60
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, M3 X 0.5, Flare-in, Slotted Recess, Smooth Bright Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.