MR - Omni Door Latches
Attractive, versatile, and easy-to-install, these Omni Door Latches deliver a flush-face solution for a variety of door thicknesses. Their recessed handles provide a deep grip for operating latch and opening door

Numerous variations of the basic Omni design make it an all-around choice for numerous door-installation formats. Their common design makes all of them equally easy to install with simple door panel preparation.
- All models adapt easily for left- or right-hand operation
- All models feature doorkeeper options to keep door in open position
- All models feature marine-grade, corrosion resistant materials such as stainless steel and ABS plastics
- The swing-latch models feature nylon bumpers to cushion frame, reduce vibration, and prevent door rattle
- Multiple body and latching styles available to suit application requirements
- Available with and without privacy button feature
- Optional doorkeeper holds door in open position
- A variety of strikers is available to match specific latches and dimensions
- 2 mm spacers are available to adjust fit for thinner door profiles