EA-BT - BLUETOOTH® Controller
Southco’s EA-BT BLUETOOTH® Controller provides full access control and remote monitoring of intelligent locks without having to wire into a network, or install, manage and maintain software. When connected to a secure, cloud-based platform, the EA-BT Controller allows BLUETOOTH® enabled devices such as smartphones and tablets to be used as a credential for wirelessly actuating an electronic lock.
The EA-BT BLUETOOTH® Controller provides wireless control and monitoring of intelligent locks without having to physically connect to a network, or install, manage and maintain software.
- BLUETOOTH® based system with secure, multi-level encryption
- Wireless access via any BLUETOOTH® LE enabled device
- VIZpin® Cloud-based Admin – no software to buy, install or maintain
- Time based credentials for simple management of access
- Audit trail for remote monitoring of access
- Reads from 30 feet away for convenient access
- Ability to add customer logo
- Wire routing available for ease of installation