Free Swinging Hinges

Our Free Swinging Hinges provide unrestricted movement for doors, panels, lids, and other hinged components, allowing them to swing freely in both directions. These versatile hinges offer a simple and effective solution for applications where complete freedom of motion is required. From gates and doors to furniture and displays, our Free Swinging Hinges deliver reliable performance and adaptable functionality.

Free Swinging Hinges

Key Features:

  • Unrestricted Motion: Allows 360-degree rotation or free swinging in both directions for maximum flexibility.
  • Robust Construction: Built from strong materials like steel, stainless steel, or aluminum to endure heavy use.
  • Wide Selection: Offered in multiple styles and sizes to suit various applications and load requirements.

 

Key Benefits:

  • Enhanced Flexibility: Supports seamless movement of hinged components without constraints.
  • User-Friendly Design: Enables smooth, quiet operation with simple installation.
  • Long-Term Value: Combines durability and cost-effectiveness for dependable, economical performance.
  • Applications: Our Free Swinging Hinges are used in a variety of applications, including garages & doors, furniture, displays, industrial equipment, agricultural equipment, and custom projects

Part number search

-   Use the filters to find the right part number for your project

You are viewing Free Swinging Hinges

View as Grid List

Items 1-40 of 313

Set Descending Direction
  1. KH-42-T1-50

    Corner Hinge

  2. EH-7A-6V8-38

    Hinge

  3. KH-42-T1-38

    Corner Hinge

Page
per page