Performance Guidelines

5449 views  June 22, 2020

Southco designs and manufactures a broad range of products for general industry applications. Because every application cannot be anticipated, users must test potential product solutions under the actual application conditions and environment to determine the suitability of the product for the purpose and function intended by the user and to assure desired performance.

Southco Performance and Application Guidelines are supplied as general guides only, as conditions vary with each application and installation method. Strength data given is for failure of the product or where sufficient deformation occurs to make the product inoperable. No safety factor has been applied.

Product strength and cycle life data presented are developed from products tested at ambient temperature, unless otherwise specified. Flammability ratings presented are for material properties only and are not specific to the dimensions or performance of the actual product, unless otherwise specified. Temperature ranges presented as Material Temperature Range are for material properties only.

Dimensions are furnished for the sole purpose of enabling the user to determine envelope sizes and to install the product properly.

Torque and hinge calculators and formulas are intended as general tools for professional use in the product selection process. These calculations provide only one factor to consider when selecting a suitable product for an application. As with any tool, calculations should be confirmed prior to being relied upon.

SOUTHCO MAKES NO WARRANTIES OR REPRESENTATIONS WITH RESPECT TO ERRORS OR OMISSIONS THAT MAY BE CONTAINED WITHIN SUCH INFORMATION, THE ACCURACY OF SUCH INFORMATION, OR OTHERWISE. THE RISK OF USE OF SUCH INFORMATION IS SOLELY UPON THE USER.

Southco products are subject to changes at any time in design, dimensions, specifications, material and/or finish without notice. You should confirm the current product characteristics before making a selection. For performance guidelines for each Southco product, contact your local Southco customer service and technical support center or email us.


Did you find it helpful?